3 MM SS

3 MM SS
3 MM SS

Shaft, 2.99 / 3.00 mm Diameter, Class MM (h6), Stainless Steel 440C, 50 Rockwell C Min., 1371.6 mm Long +/- 0.80 mm

Lead Time:  1 Day 

  • Thomson 60 Case LinearRace® shafting is manufactured to the highest quality standards. Using 60 Case® LinearRace shafting with Thomson Ball Bushing bearings ensures optimal bearing performance and travel life.
  • Available from stock and cut to length in most material types and options.
  • Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
  • Roundness within .000080"
  • Straight within .001" per foot cumulative when shipped from the factory.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter3 mm
Actual Diameter2.99 / 3.00 mm 
Length1371.6 mm +/- 0.80 mm 

Specifications

SpecificationsValue
Case Depth, Minimum0.69 mm
ClassClass MM (h6) 
Hardness50 Rockwell C Min. 
MaterialStainless Steel 440C 
Material, ShaftStainless Steel 440C 
Roundness0.0020 mm
Straightness0.0254 mm per Foot Cumulative (0.051 mm TIR) 
Surface Finish0.20 Ra µm 
Taper0.0025 mm
Weight0.21 kg

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?